19VE475 SPRING RETAINER
303052
Tools303052 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.313 |
| Product height mm | 58.737 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product Material | Steel |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Sub brand | Airflex |