DRIVE SCR
303085-04
Tools303085-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product Material | Carbon Steel |
| Product width in | 4.375 |
| Product width mm | 111.125 |
| Sub brand | Airflex |