DRIVE SCR
303085-09
Tools303085-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 2.250 |
| Product length mm | 57.150 |
| Product Material | Carbon Steel |
| Product width in | 4.500 |
| Product width mm | 114.3 |
| Sub brand | Airflex |