BD REAR HSG
303162
Tools303162 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product Material | Aluminum |
| Product width in | 2.650 |
| Product width mm | 67.31 |
| Sub brand | Airflex |