AA2 ROTORSEAL HOUSING
303375
Tools303375 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Aluminum |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |