AA2 R/S CONTAINER
303514
Tools303514 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.625 |
| Product height mm | 168.275 |
| Product length in | 7.625 |
| Product length mm | 193.675 |
| Product Material | Cardboard |
| Product width in | 0.031 |
| Product width mm | 0.794 |
| Sub brand | Airflex |