Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 3.250 | |
| Product length mm | 82.550 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |