Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.498 |
| Product height mm | 38.049 |
| Product length in | 1.498 |
| Product length mm | 38.049 |
| Product Material | Aluminum |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |