Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.375 | |
| Product height mm | 161.925 | |
| Product length in | 6.375 | |
| Product length mm | 161.925 | |
| Product Material | MALLEABLE IRON | Malleable Iron |
| Product width in | 4.375 | |
| Product width mm | 111.125 | |
| Sub brand | AIRFLEX | Airflex |
