BRG SPACER
304996-04
Tools304996-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.300 |
| Product height mm | 261.620 |
| Product length in | 10.300 |
| Product length mm | 261.620 |
| Product Material | Steel |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |