MUFFLER, 1 QRV
305018
Tools305018 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.964 |
| Product height mm | 49.886 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 3.785 |
| Product width mm | 96.139 |
| Sub brand | Airflex |