Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
305108
AIR TUBE
305108
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
305108
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.000
Product height mm
101.600
Product length in
3.000
Product length mm
76.200
Product width in
0.375
Product width mm
9.525
Sub brand
AIRFLEX
Airflex