BRG SPACER PCB-203 1.750
305136-01
Tools305136-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product Material | Steel |
| Product width in | 5.344 |
| Product width mm | 135.738 |
| Sub brand | Airflex |