BRG SPACER PCB-203 1.750
305136-08
Tools305136-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.719 |
| Product height mm | 119.863 |
| Product length in | 4.719 |
| Product length mm | 119.863 |
| Product Material | Seamless Steel Tubing |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Sub brand | Airflex |