BRG SPACER PCB-203 2.500
305136-14
Tools305136-14 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.875 |
| Product height mm | 73.025 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Steel |
| Product width in | 4.469 |
| Product width mm | 113.513 |
| Sub brand | Airflex |