END SPACER PCB-203 1.250
305137-01
Tools305137-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.438 |
| Product height mm | 36.525 |
| Product length in | 1.438 |
| Product length mm | 36.525 |
| Product Material | Steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |