END SPACER PCB-203 2.000
305137-10
Tools305137-10 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 2.375 |
| Product length mm | 60.325 |
| Product Material | Steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |