END SPACER PCB-203 2.375
305137-13
Tools305137-13 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.875 |
| Product height mm | 73.025 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product Material | Steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |