ROTORSEAL BEARING SPACER
305164-01
Tools305164-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 1.380 |
| Product length mm | 35.052 |
| Product Material | Steel |
| Product width in | 0.370 |
| Product width mm | 9.398 |
| Sub brand | Airflex |