BRG SPACER EAR ITEM
305274
Tools305274 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.240 |
| Product height mm | 260.096 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 10.240 |
| Product width mm | 260.096 |
| Sub brand | Airflex |