BR REAC PIN
305458-03
Tools305458-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product Material | Steel |
| Product width in | 8.500 |
| Product width mm | 215.900 |
| Sub brand | Airflex |