HOUSING, 1 RH ROTORSEAL
305812
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.200 |
| Product height mm | | 81.280 |
| Product length in | | 3.200 |
| Product length mm | | 81.280 |
| Product width in | | 5.125 |
| Product width mm | | 130.175 |
| Sub brand | AIRFLEX | Airflex |