Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 4.437 | |
| Product width mm | 112.700 | |
| SERIES 40 OLD MODEL CODE 1 | -R4Z-040950-PZ144-D3434 | -R4Z-0 |
| SERIES 40 OLD MODEL CODE 2 | -VES101-A3 | -VES101-A3 |
| SERIES 40 PUMP OLD TYPE | SPV4/046 | SPV4/046 |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |