Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
305826
BEARING, 1 1/2 RH ROTORSEAL
305826
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
305826
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.147
Product height mm
79.934
Product length in
1.376
Product length mm
34.950
Product width in
3.147
Product width mm
79.934
Sub brand
AIRFLEX
Airflex