CLAMP TUBE, 325DBB
306542-27
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.625 |
| Product height mm | | 41.275 |
| Product length in | | 1.625 |
| Product length mm | | 41.275 |
| Product width in | | 6.678 |
| Product width mm | | 169.621 |
| Sub brand | AIRFLEX | Airflex |