Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
306542-35
CLAMP TUBE, WCB/WCS/DBB/S 8.492/8.488
306542-35
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
306542-35
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.625
Product height mm
41.275
Product length in
1.625
Product length mm
41.275
Product width in
8.492
Product width mm
215.697
Sub brand
AIRFLEX
Airflex