COVER, 2 RH ROTORSEAL
306913
Tools306913 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.498 |
| Product height mm | 114.254 |
| Product length in | 4.498 |
| Product length mm | 114.254 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |