Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
306956-20
CLAMP TUBE, WCB/WCS/DBB/DBBS
306956-20
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
306956-20
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
1.250
Product length mm
31.750
Product width in
2.902
Product width mm
73.711
Sub brand
AIRFLEX
Airflex