Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Inside diameter IN | 5.070 |
| Item type | O-Ring |
| Outside diameter IN | 5.8300 |
| Product height in | 5.827 |
| Product height mm | 148.006 |
| Product length in | 0.381 |
| Product length mm | 9.677 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.827 |
| Product width mm | 148.006 |
| Sub brand | Airflex |
| Thickness IN | 0.380 |