Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 15.580 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 15.900 | |
| Product material | VITON | Viton |
| Sub brand | AIRFLEX | Airflex |
| Thickness IN | 0.140 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |