Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.625 |
| Product height mm | 92.075 |
| Product length in | 3.625 |
| Product length mm | 92.075 |
| Product Material | Aluminum |
| Product width in | 4.250 |
| Product width mm | 107.95 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |