CENTERING PLUG
307171-07
Tools307171-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product Material | Steel |
| Product width in | 5.250 |
| Product width mm | 133.35 |
| Sub brand | Airflex |