SHLD BOLT-CUST SHANK ABS
307246-01
Tools307246-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.464 |
| Product height mm | 87.986 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product Material | Steel |
| Product width in | 10.880 |
| Product width mm | 276.352 |
| Sub brand | Airflex |