Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 1.125 | |
| Product length mm | 28.575 | |
| Product width in | 9.500 | |
| Product width mm | 241.300 | |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |