BTA R/SEAL REAR HSG
307495
Tools307495 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.625 |
| Product height mm | 92.075 |
| Product length in | 3.625 |
| Product length mm | 92.075 |
| Product Material | Aluminum |
| Product width in | 2.156 |
| Product width mm | 54.762 |
| Sub brand | Airflex |