Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
307573
TUBE-AIR CONNECTION, 24CB
307573
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307573
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.938
Product height mm
23.825
Product length in
0.938
Product length mm
23.825
Product width in
1.380
Product width mm
35.052
Sub brand
AIRFLEX
Airflex