1 QRV ADAPT
307574
Tools307574 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 1.050 |
| Product height mm | 26.670 |
| Product length in | 1.050 |
| Product length mm | 26.670 |
| Product Material | Steel |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |