SPACER TUBE
307636-01
Tools307636-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 0.878 |
| Product width mm | 22.301 |
| Sub brand | Airflex |