Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
307654-03
BUSHING REMOVAL PIN, DCB 6.38
307654-03
Where to buy
Export PDF
Tools
Add to comparison
307654-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.562
Product height mm
14.275
Product length in
0.562
Product length mm
14.275
Product width in
6.380
Product width mm
162.052
Sub brand
AIRFLEX
Airflex