TRIPLE PASSAGE R/S FACE
307726
Tools307726 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.208 |
| Product height mm | 81.483 |
| Product length in | 3.208 |
| Product length mm | 81.483 |
| Product Material | Carbon Steel |
| Product width in | 0.455 |
| Product width mm | 11.557 |
| Sub brand | Airflex |