ADAPTER
307738
Tools307738 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Adapter |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product Material | Steel |
| Product width in | 2.620 |
| Product width mm | 66.548 |
| Sub brand | Airflex |