DECAL PLATE
307753
Tools307753 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product width in | 0.032 |
| Product width mm | 0.813 |
| Sub brand | Airflex |