TRIPLE PASSAGE R/S SNAP
307839
Tools307839 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.625 |
| Product height mm | 66.675 |
| Product length in | 2.625 |
| Product length mm | 66.675 |
| Product Material | Steel |
| Product width in | 0.078 |
| Product width mm | 1.981 |
| Sub brand | Airflex |