11 OD X 9 ID H. F. ST
307929-01
Tools307929-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product Material | Steel |
| Product width in | 0.235 |
| Product width mm | 5.961 |
| Sub brand | Airflex |