AIR TUBE
307949
Tools307949 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 3.255 |
| Product height mm | 82.677 |
| Product length in | 5.235 |
| Product length mm | 132.969 |
| Product Material | Copper |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |