BTA R/SEAL REAR SEAL L/L
307965-01
Tools307965-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Bronze |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |