TORQUE BAR LINER
308047
Tools308047 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.109 |
| Product height mm | 28.169 |
| Product length in | 1.109 |
| Product length mm | 28.169 |
| Product Material | Steel |
| Product width in | 3.600 |
| Product width mm | 91.44 |
| Sub brand | Airflex |