4.50 OD X 3.00 ID X 1.25
308057-01
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.387 |
| Product height mm | 111.430 |
| Product length in | 4.387 |
| Product length mm | 111.430 |
| Product Material | Steel |
| Product width in | 1.005 |
| Product width mm | 25.527 |
| Sub brand | Airflex |