3.88 OD X 2.88 ID X 5.13
308061-01
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.875 |
| Product height mm | 98.425 |
| Product length in | 3.875 |
| Product length mm | 98.425 |
| Product Material | Steel |
| Product width in | 4.755 |
| Product width mm | 120.777 |
| Sub brand | Airflex |