Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
308074
SENSOR TARGET, SLIP DETECT
308074
Where to buy
Export PDF
Tools
Add to comparison
308074
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
3.500
Product length mm
88.900
Product width in
1.250
Product width mm
31.750
Sub brand
AIRFLEX
Airflex